ROHM Product Detail

AG145FLS4FRA (New)
N-channel 60V 120A, HPLF5060T5LSAH, Power MOSFET for Automotive

AG145FLS4FRA is an automotive grade MOSFET that is AEC-Q101 qualified. Ideal for Automotive Systems

Product Detail

 
Part Number | AG145FLS4FRATCB
Status | Recommended
Package | HPLF5060T5LSAH
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Package Code

HPLF5060T5LSAH

Number of terminal

5

Polarity

N

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

120

RDS(on)[Ω] VGS=6V(Typ)

0.0026

RDS(on)[Ω] VGS=10V(Typ)

0.00196

RDS(on)[Ω] VGS=Drive(Typ)

0.0026

Total gate charge Qg[nC]

32

Power Dissipation (PD)[W]

150

Drive Voltage[V]

6

trr (Typ.)[ns]

56

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

175

Package Size [mm]

6.0x4.9 (t=1.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • AEC-Q101 qualified
  • 100% Avalanche tested
X

Most Viewed