ROHM Product Detail

AG130FLJ4FRA (New)
N-channel 60V 300A, TOLG, Power MOSFET for Automotive

AG130FLJ4FRA is an automotive grade MOSFET that is AEC-Q101 qualified. Ideal for automotive systems.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | AG130FLJ4FRATR
Status | Recommended
Package | TOLG
Packing Type | Taping
Unit Quantity | 1800
Minimum Package Quantity | 1800
RoHS | Yes

Specifications:

Package Code

TOLG

Number of terminal

9

Polarity

N

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

762

RDS(on)[Ω] VGS=6V(Typ)

0.00063

RDS(on)[Ω] VGS=10V(Typ)

0.00048

RDS(on)[Ω] VGS=Drive(Typ)

0.00063

Total gate charge Qg[nC]

127

Power Dissipation (PD)[W]

750

Drive Voltage[V]

6

trr (Typ.)[ns]

100

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

175

Package Size [mm]

11.7x9.9 (t=2.4)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on-resistance
  • Pb-free plating;RoHS compliant
  • 100% Avalanche tested
  • AEC-Q101 qualified
X

Most Viewed