ROHM Product Detail

AG125FGJ4FRA (New)
N-channel 40V 300A, TOLG, Power MOSFET for Automotive

AG125FGJ4FRA is an automotive-grade MOSFET qualified to AEC-Q101. The TOLG package offers excellent high-current capability, high power handling, superior heat dissipation, and low RDS(on), while the gull-wing terminal structure enhances mounting reliability. This device is well suited for automotive power distribution systems, 12V/48V power architectures, and secondary-side DC-DC converter applications.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | AG125FGJ4FRATR
Status | Recommended
Package | TOLG
Packing Type | Taping
Unit Quantity | 1800
Minimum Package Quantity | 1800
RoHS | Yes

Specifications:

Package Code

TOLG

Number of terminal

9

Polarity

N

Drain-Source Voltage VDSS[V]

40

Drain Current ID[A]

1086

RDS(on)[Ω] VGS=6V(Typ)

0.00035

RDS(on)[Ω] VGS=10V(Typ)

0.00024

RDS(on)[Ω] VGS=Drive(Typ)

0.00035

Total gate charge Qg[nC]

180

Power Dissipation (PD)[W]

750

Drive Voltage[V]

6

trr (Typ.)[ns]

125

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

175

Package Size [mm]

11.7x9.9 (t=2.4)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on-resistance
  • Pb-free plating;RoHS compliant
  • 100% Avalanche tested
  • AEC-Q101 qualified
X

Most Viewed