ROHM Product Detail

AG020FPH7FRA (New)
N-channel, 100V, 40A, DFN3333T8LSAB, Power MOSFET for Automotive

AG020FPH7FRA is an automotive-grade N-channel power MOSFET compliant with AEC-Q101, featuring a 100V rating. It is suitable for automotive applications. The device is housed in a compact DFN3333T8LSAB package, enabling high-density PCB mounting. Its wettable flank structure improves solder joint inspection capability and supports reliable mounting for automotive applications.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | AG020FPH7FRATCB
Status | Recommended
Package | DFN3333T8LSAB
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Package Code

DFN3333T8LSAB

Number of terminal

8

Polarity

N

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

40

RDS(on)[Ω] VGS=4.5V(Typ)

0.014

RDS(on)[Ω] VGS=10V(Typ)

0.0107

RDS(on)[Ω] VGS=Drive(Typ)

0.014

Total gate charge Qg[nC]

10.9

Power Dissipation (PD)[W]

75

Drive Voltage[V]

4.5

trr (Typ.)[ns]

52

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

175

Package Size [mm]

3.3x3.3 (t=1.1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Wettable Flanks Product
  • AEC-Q101 qualified
  • 100% Avalanche tested
X

Most Viewed