ROHM Product Detail

AG011FGH7FRA (New)
N-channel 40V 40A, DFN3333T8LSAB, Power MOSFET for Automotive

AG011FGH7FRA is an automotive grade MOSFET that is AEC-Q101 qualified. Ideal for ADAS and Info. and Lighting and Body.

Product Detail

 
Part Number | AG011FGH7FRATCB
Status | Recommended
Package | DFN3333T8LSAB
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1
Product Longevity Program | 10 Years

Specifications:

Package Code

DFN3333T8LSAB

Number of terminal

8

Polarity

N

Drain-Source Voltage VDSS[V]

40

Drain Current ID[A]

40

RDS(on)[Ω] VGS=4.5V(Typ)

0.0065

RDS(on)[Ω] VGS=10V(Typ)

0.0039

RDS(on)[Ω] VGS=Drive(Typ)

0.0065

Total gate charge Qg[nC]

9.9

Power Dissipation (PD)[W]

62

Drive Voltage[V]

4.5

trr (Typ.)[ns]

38

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

175

Package Size [mm]

3.3x3.3 (t=1.1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Wettable Flanks Product
  • AEC-Q101 Qualified
  • 100% Avalanche tested
X

Most Viewed