SP8M24HZG
Automotive 45V Nch+Pch Power MOSFET

SP8M24HZG is a dual (Nch+Pch) power mosfet for switching power supply.

Product Detail

 
Part Number | SP8M24HZGTB
Status | Active
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

SOP8

Number of terminal

8

Polarity

Nch+Pch

Drain-Source Voltage VDSS[V]

45

Drain Current ID[A]

4.5

RDS(on)[Ω] VGS=4V(Typ.)

0.046

RDS(on)[Ω] VGS=4.5V(Typ.)

0.041

RDS(on)[Ω] VGS=10V(Typ.)

0.033

RDS(on)[Ω] VGS=Drive (Typ.)

0.046

Total gate charge Qg[nC]

6.8

Power Dissipation (PD)[W]

2

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

5.0x6.0 (t=1.75)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on-resistance
  • Small Surface Mount Package (SOP8)
  • Pb-free lead plating ; RoHS compliant
  • Halogen Free
  • Sn100% plating
  • AEC-Q101 Qualified
X

Most Viewed