ROHM Product Detail

SP8M21HZG
45V Complementary Power MOSFET

SP8M21HZG is an automotive grade MOSFET that is AEC-Q101 qualified. 45V N-channel and P-channel pair MOSFETs are included in the SOP8 package. Built-in ESD protection diode. Ideal for switching applications.

Product Detail

 
Part Number | SP8M21HZGTB
Status | Active
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

SOP8

Number of terminal

8

Polarity

N+P

Drain-Source Voltage VDSS[V]

45

Drain Current ID[A]

6

RDS(on)[Ω] VGS=4V(Typ)

0.026

RDS(on)[Ω] VGS=4.5V(Typ)

0.024

RDS(on)[Ω] VGS=10V(Typ)

0.018

RDS(on)[Ω] VGS=Drive(Typ)

0.026

Total gate charge Qg[nC]

15.4

Power Dissipation (PD)[W]

2

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

6.0x5.0 (t=1.75)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on-resistance
  • Small Surface Mount Package (SOP8)
  • Pb-free lead plating ; RoHS compliant
  • Halogen Free
  • Sn100% plating
  • AEC-Q101 Qualified
X

Most Viewed