Standard EEPROM
ROHM's standard serial EEPROMs are available SPI, I2C, Micro Wire, Plug & Play interface with a range of package types, and storage capacities.
BR24G-5A (I2C) has high speed writing feature at 3.5ms, which helps to improve production efficiency. The endurance of write cycle has achieved 4 million times, which makes it possible to design long-life sets. This product is suitable for keyless entry and battery-powered equipment by low voltage operation.
Product Family
Parametric Search
Loading...