ROHM Product Detail

Not Recommended for New Designs BU9844GUL-W
16KBit, I²C BUS, Low Power Serial EEPROM

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BU9844GUL-WE2
Package | VCSP50L1
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Series

WL-CSP

Density [bit]

16K

Bit Format [Word x Bit]

2K x 8

Vcc(Min.)[V]

1.7

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

2

Standby Current (Max.)[μA]

2

Write Cycle (Max.)[ms]

5

Input Frequency (Max.)[Hz]

400k

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

40

I/F

I2C BUS(2-Wire)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.6x1.84 (t=0.6)

Features:

  • EEPROMs in the WL-CSP optimized for compact modules and portable devices
    VCSP50L1 : 1.60 × 1.84 × 0.55 mm
  • Completely conforming to I²C BUS
  • Wide operating voltage range:1.7 to 5.5V
  • Data rewrite up to 1,000,000times
X

Most Viewed