ROHM Product Detail

Not Recommended for New Designs BU9832GUL-W
8KBit, SPI BUS, Low Power Serial EEPROM

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BU9832GUL-WE2
Package | VCSP50L2
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Series

WL-CSP

Density [bit]

8K

Bit Format [Word x Bit]

1K x 8

Vcc(Min.)[V]

1.8

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

3

Standby Current (Max.)[μA]

2

Write Cycle (Max.)[ms]

5

Input Frequency (Max.)[Hz]

5M

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

40

I/F

SPI BUS

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.09x1.85 (t=0.55)

Features:

  • EEPROMs in the WL-CSP optimized for compact modules and portable devices
    VCSP50L2 : 2.09 × 1.85 × 0.55 mm
  • Completely conforming to the world standard SPI BUS
  • Wide operating voltage range:1.8 to 5.5V
  • Data rewrite up to 1,000,000times
X

Most Viewed