ROHM Product Detail

BRCD008GWZ-5
8Kbit, I²C, Low Current Consumption, WLCSP EEPROM

BRCD008GWZ-5 is a 8 Kbit serial EEPROM of I²C BUS Interface.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BRCD008GWZ-5TR
Status | Recommended
Package | UCSP30L1
Packing Type | Taping
Unit Quantity | 6000
Minimum Package Quantity | 6000
RoHS | Yes
MSL | 1

Specifications:

Series

WL-CSP

Density [bit]

8K

Bit Format [Word x Bit]

1K x 8

Vcc(Min.)[V]

1.7

Vcc(Max.)[V]

3.6

Circuit Current (Max.)[mA]

2

Standby Current (Max.)[μA]

2

Write Cycle (Max.)[ms]

5

Input Frequency (Max.)[Hz]

400k

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

100

I/F

I2C BUS(2-Wire)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

0.7x0.7 (t=0.33)

Find Similar

Features:

  • All Controls Available by 2 Ports of Serial Clock (SCL) and Serial Data (SDA)
  • 1.7 V to 3.6 V of Operating Voltage, Possible 400 kHz Operation
  • Page Write Mode 16 Byte
  • Bit Format 1 K x 8 bit
  • Low Current Consumption
  • Data Retention 100 Years (Ta = 25 ℃)
  • Power-on Reset Circuit
  • Prevention of Miswriting at Low Voltage
  • Noise Filter and Schmitt Trigger Circuit Built in SCL/SDA Pin for Noises Reduction
  • Initial Delivery State FFh
X

Most Viewed