ROHM Product Detail
Not Recommended for New Designs
BR25H160F-2LB(H2)
16KBit, SPI BUS, Serial EEPROM (125℃ Operation)
BR25H160F-2LB(H2)
Not Recommended for New Designs
BR25H160F-2LB(H2)
16KBit, SPI BUS, Serial EEPROM (125℃ Operation)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BR25H160F-2LB(H2)
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | BR25H160F-2LBH2 | BR25H160FJ-5ACE2 |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | SOP8 | SOP-J8 |
| Unit Quantity | 250 | 2500 |
| Minimum Packing Quantity | 250 | 2500 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Series | BR25H-2LB | BR25H-5AC |
| I/F | SPI BUS | SPI BUS |
| Density [bit] | 16K | 16K |
| Vcc (Min.) [V] | 2.5 | 1.7 |
| Vcc (Max.) [V] | 5.5 | 5.5 |
| Temperature (Min.)[°C] | -40 | -40 |
| Temperature (Max.)[°C] | 125 | 125 |
| Package Size [mm] | 5.0x6.2 (t=1.71) | 4.9x6.0 (t=1.65) |
| Input Frequency (Max.)[Hz] | 10M | 20M |
| Write Cycle (Max.)[ms] | 4.0 | 3.5 |
| Bit Format [Word x Bit] | 2K x 8 | 2K x 8 |
| Circuit Current (Max.)[mA] | 3.0 | 8.0 |
| Standby Current (Max.)[µA] | 10.0 | 10.0 |
| Endurance (Max.)[Cycle] | 106 | 4x106 |
| Data Retention (Max.)[Year] | 40 | 100 |
| Common Standard | - | AEC-Q100 (Automotive Grade) |
Show / Hide Parameters
X