ROHM Product Detail

Not Recommended for New Designs BR25H040F-2LB(H2)
4KBit, SPI BUS, Serial EEPROM (125℃ Operation)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BR25H040F-2LB(H2)

Part Number
BR25H040F-2LB(H2)
BR25H040F-2LB(H2)
BR25H040FJ-5AC
BR25H040FJ-5AC
Ordering Part Number BR25H040F-2LBH2 BR25H040FJ-5ACE2
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package SOP8 SOP-J8
Unit Quantity 250 2500
Minimum Packing Quantity 250 2500
Packing Type Taping Taping
RoHS Yes Yes
Series BR25H-2LB BR25H-5AC
I/F SPI BUS SPI BUS
Density [bit] 4K 4K
Vcc (Min.) [V] 2.5 1.7
Vcc (Max.) [V] 5.5 5.5
Temperature (Min.)[°C] -40 -40
Temperature (Max.)[°C] 125 125
Package Size [mm] 5.0x6.2 (t=1.71) 4.9x6.0 (t=1.65)
Input Frequency (Max.)[Hz] 10M 20M
Write Cycle (Max.)[ms] 4.0 3.5
Bit Format [Word x Bit] 512 x 8 512 x 8
Circuit Current (Max.)[mA] 4.0 8.0
Standby Current (Max.)[µA] 10.0 10.0
Endurance (Max.)[Cycle] 106 4000000
Data Retention (Max.)[Year] 40 100
Common Standard - AEC-Q100 (Automotive Grade)
X

Most Viewed