ROHM Product Detail
Not Recommended for New Designs
BR25G1MFJ-3
1024KBit, SPI BUS, Low Power Serial EEPROM
Not Recommended for New Designs
BR25G1MFJ-3
1024KBit, SPI BUS, Low Power Serial EEPROM
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BR25G1MFJ-3
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | BR25G1MFJ-3GE2 | BR25G1MFJ-5AE2 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | SOP-J8 | SOP-J8 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Series | BR25G-3 | BR25G-5A |
I/F | SPI BUS | SPI BUS |
Density [bit] | 1M | 1M |
Vcc (Min.) [V] | 1.8 | 1.6 |
Vcc (Max.) [V] | 5.5 | 5.5 |
Temperature (Min.)[°C] | -40 | -40 |
Temperature (Max.)[°C] | 85 | 85 |
Package Size [mm] | 4.9x6.0 (t=1.65) | 4.9x6.0 (t=1.65) |
Input Frequency (Max.)[Hz] | 10M | 20M |
Write Cycle (Max.)[ms] | 5.0 | 3.5 |
Bit Format [Word x Bit] | 128K x 8 | 128K x 8 |
Circuit Current (Max.)[mA] | 3.0 | 8.0 |
Standby Current (Max.)[µA] | 10.0 | 5.0 |
Endurance (Max.)[Cycle] | 106 | 4 × 10^6 |
Data Retention (Max.)[Year] | 100 | 200 |

Show / Hide Parameters
X