ROHM Product Detail

BR25G160FJ-5
16KBit, SPI BUS, Serial EEPROM

BR25G160FJ-5 Series is a 16 Kbit serial EEPROM of SPI BUS Interface.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BR25G160FJ-5E2
Status | Recommended
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Series

BR25G-5

Density [bit]

16K

Bit Format [Word x Bit]

2K x 8

Vcc(Min.)[V]

1.6

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

8

Standby Current (Max.)[μA]

2.5

Write Cycle (Max.)[ms]

3.5

Input Frequency (Max.)[Hz]

20M

Endurance (Max.)[Cycle]

4 × 10^6

Data Retention (Max.)[Year]

200

I/F

SPI BUS

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.9x6.0 (t=1.65)

Find Similar

Features:

  • SPI BUS Mode (CPOL, CPHA) = (0, 0), (1, 1)
  • Page Size: 32 Byte
  • Bit Format: 2048 x 8 bit
  • 32 Byte Write Lockable Identification Page (ID Page)
  • Address Auto Increment Function at Read Operation
  • Auto Erase and Auto End Function at Data Rewrite
  • Write Protect Block Setting by Software
    Memory Array 1/4, 1/2, Whole
  • HOLD Function by the HOLDB Pin
  • Prevention of Write Mistake
    Write Prohibition at Power On
    Write Prohibition by the WPB Pin
    Write Prohibition Block Setting
    Prevention of Write Mistake at Low Voltage
  • Data at Shipment
    Memory Array: FFh
    ID Page: FFh
    Status Register WPEN, BP1, BP0: 0, 0, 0
    Lock Status LS: 0
X

Most Viewed