ROHM Product Detail
Not Recommended for New Designs
BR25G128NUX-3
128KBit, SPI BUS, Low Power Serial EEPROM
Not Recommended for New Designs
BR25G128NUX-3
128KBit, SPI BUS, Low Power Serial EEPROM
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BR25G128NUX-3
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | BR25G128NUX-3TR | BR25G128NUX-5ATR |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | VSON008X2030 | VSON008X2030 |
| Unit Quantity | 4000 | 4000 |
| Minimum Packing Quantity | 4000 | 4000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Series | BR25G-3 | BR25G-5A |
| I/F | SPI BUS | SPI BUS |
| Density [bit] | 128K | 128K |
| Vcc (Min.) [V] | 1.6 | 1.6 |
| Vcc (Max.) [V] | 5.5 | 5.5 |
| Temperature (Min.)[°C] | -40 | -40 |
| Temperature (Max.)[°C] | 85 | 85 |
| Package Size [mm] | 2.0x3.0 (t=0.6) | 2.0x3.0 (t=0.6) |
| Input Frequency (Max.)[Hz] | 20M | 20M |
| Write Cycle (Max.)[ms] | 5.0 | 3.5 |
| Bit Format [Word x Bit] | 16K x 8 | 16K x 8 |
| Circuit Current (Max.)[mA] | 8.0 | 8.0 |
| Standby Current (Max.)[µA] | 2.0 | 2.5 |
| Endurance (Max.)[Cycle] | 106 | 4 × 10^6 |
| Data Retention (Max.)[Year] | 100 | 200 |
Show / Hide Parameters
X