ROHM Product Detail

BR25G128FVM-5A
128KBit, SPI BUS, Serial EEPROM

BR25G128FVM-5A is a 128 Kbit serial EEPROM of SPI BUS Interface.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BR25G128FVM-5ATR
Status | Recommended
Package | MSOP8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1
Product Longevity Program | 10 Years

Specifications:

Series

BR25G-5A

Density [bit]

128K

Bit Format [Word x Bit]

16K x 8

Vcc(Min.)[V]

1.6

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

8

Standby Current (Max.)[μA]

2.5

Write Cycle (Max.)[ms]

3.5

Input Frequency (Max.)[Hz]

20M

Endurance (Max.)[Cycle]

4 × 10^6

Data Retention (Max.)[Year]

200

I/F

SPI BUS

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.0x2.9 (t=0.9)

Find Similar

Features:

  • SPI BUS Mode (CPOL, CPHA) = (0, 0), (1, 1)
  • Page Size: 64Byte
  • Bit Format: 16384 x 8bit
  • 64 Byte Write Lockable Identification Page (ID Page)
  • Address Auto Increment Function at Read Operation
  • Auto Erase and Auto End Function at Data Rewrite
  • Write Protect Block Setting by Software
    Memory Array 1/4, 1/2, Whole
  • HOLD Function by the HOLDB Pin
  • Prevention of Write Mistake
    Write Prohibition at Power On
    Write Prohibition by the WPB Pin
    Write Prohibition Block Setting
    Prevention of Write Mistake at Low Voltage
  • Data at Shipment
    Memory Array: FFh
    ID Page: FFh
    Status Register WPEN, BP1, BP0: 0, 0, 0
    Lock Status LS: 0
X

Most Viewed