ROHM Product Detail

Last Time Buy BU9883FV-W
2K x 3ch, I²C BUS, EEPROM for EDID

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU9883FV-WE2
Status | Last Time Buy
Package | SSOP-B16
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Series

Plug and Play

Density [bit]

2K x 3ch

Bit Format [Word x Bit]

256 x 8 x 3ch

Vcc(Min.)[V]

3

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

2

Standby Current (Max.)[μA]

100

Write Cycle (Max.)[ms]

5

Input Frequency (Max.)[Hz]

400k

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

40

I/F

I2C BUS(2-Wire)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5.0x6.4 (t=1.35)

Features:

・DDC 3 ports, 256 word×8 bit compose×3 BANK EEPROM.
・Operate voltage 3.0V~5.5V
・Built in diode for power supply from HDMI ports and system.
・LDO drives an internal circuit, and it is strong in the noise.
・2K bit×3 BANK memory bits can be accessed from write port.
・There are 3 DDC interface channels, and each channel can access each BANK independently from other ports.
X

Most Viewed