ROHM Product Detail

Not Recommended for New Designs BU9882F-W
1K x 2ch, I²C BUS, EEPROM for EDID

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BU9882F-WE2
Package | SOP14
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Series

Plug and Play

Density [bit]

1K x 2ch

Bit Format [Word x Bit]

128 x 8 x 2ch

Vcc(Min.)[V]

2.5

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

3

Standby Current (Max.)[μA]

5

Write Cycle (Max.)[ms]

10

Input Frequency (Max.)[Hz]

400k

Endurance (Max.)[Cycle]

105

Data Retention (Max.)[Year]

10

I/F

I2C BUS(2-Wire)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

8.7x6.2 (t=1.71)

Features:

・Compatible with DDC2
・2kbit (128 words x 8 bits x 2 ports) serial EEPROMs
・Operating voltage range:2.5V to 5.5V.
・Data rewrite up to 100,000times
X

Most Viewed