ROHM Product Detail

Last Time Buy BR34E02NUX-3
2KBit, I²C BUS, Low Power, DDR2/DDR3 SPD EEPROM

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BR34E02NUX-3TR
Status | Last Time Buy
Package | VSON008X2030
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes
MSL | 1

Specifications:

Series

Plug and Play

Density [bit]

2K

Bit Format [Word x Bit]

256 x 8

Comment

Cu wire bonding.

Vcc(Min.)[V]

1.7

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

2

Standby Current (Max.)[μA]

2

Write Cycle (Max.)[ms]

5

Input Frequency (Max.)[Hz]

400k

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

40

I/F

I2C BUS(2-Wire)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.0x3.0 (t=0.6)

Features:

・SPD memory for memory modules
・Wide operating voltage range:1.7 to 5.5V
・Data rewrite up to 1,000,000times
X

Most Viewed