ROHM Product Detail

Obsolete BU9888FV-W
4KBit, MicroWire BUS, High Speed Write Cycle Serial EEPROM

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BU9888FV-WE2
Status | Obsolete
Package | SSOP-B8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Density [bit]

4K

Bit Format [Word x Bit]

256 x 16

Vcc(Min.)[V]

3

Vcc(Max.)[V]

3.6

Circuit Current (Max.)[mA]

3.5

Standby Current (Max.)[μA]

2

Write Cycle (Max.)[ms]

2

Input Frequency (Max.)[Hz]

2M

Endurance (Max.)[Cycle]

105

Data Retention (Max.)[Year]

40

I/F

MicroWire BUS(3-Wire)

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3.0x6.4 (t=1.35)

Features:

・Serial EEPROMs compatible with Microwire bus
・Write cycle time : 2ms
・Wide operating temperature range:-40 to 105℃.
X

Most Viewed