Not Recommended for New Designs
BR93L76F-W
8KBit, MicroWire BUS, Low Power Serial EEPROM
Not Recommended for New Designs
BR93L76F-W
8KBit, MicroWire BUS, Low Power Serial EEPROM
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BR93L76F-W
Part Number |
![]() |
![]() |
![]() |
---|---|---|---|
Ordering Part Number | BR93L76F-WE2 | BR93G76F-3BGTE2 | BR93G76FJ-3GTE2 |
Similar Level | - | Same Package | Similar Specification |
Data Sheet | |||
Supply Status | Not Recommended for New Designs | Recommended | Recommended |
Package | SOP8 | SOP8 | SOP-J8 |
Unit Quantity | 2500 | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 | 2500 |
Packing Type | Taping | Taping | Taping |
RoHS | Yes | Yes | Yes |
Series | BR93L-W | BR93G-3B | BR93G-3 |
I/F | MicroWire BUS(3-Wire) | MicroWire BUS(3-Wire) | MicroWire BUS(3-Wire) |
Density [bit] | 8K | 8K | 8K |
Vcc (Min.) [V] | 1.8 | 1.7 | 1.7 |
Vcc (Max.) [V] | 5.5 | 5.5 | 5.5 |
Temperature (Min.)[°C] | -40 | -40 | -40 |
Temperature (Max.)[°C] | 85 | 85 | 85 |
Package Size [mm] | 5x6.2 (t=1.71) | 5x6.2 (t=1.71) | 4.9x6 (t=1.65) |
Input Frequency (Max.)[Hz] | 2M | 3M | 3M |
Write Cycle (Max.)[ms] | 5.0 | 5.0 | 5.0 |
Additional Feature | - | Pin rotated type. Cu wire bonding. | Selectable the format(16bit or 8bit) by ORG-pin. Cu wire. |
Bit Format [Word x Bit] | 512 x 16 | 512 x 16 | 512 x 16 / 1K x 8 |
Circuit Current (Max.)[mA] | 3.0 | 3.0 | 3.0 |
Standby Current (Max.)[µA] | 2.0 | 2.0 | 2.0 |
Endurance (Max.)[Cycle] | 106 | 106 | 106 |
Data Retention (Max.)[Year] | 40 | 40 | 40 |
![Loading](/o/rohm-new-theme/images/rohm-theme/ajax-loader.gif)
Show / Hide Parameters
X