- Home
- Memory
- Serial EEPROM
- Standard EEPROM
- MicroWire BUS (3-Wire) EEPROM
- BR93L46FVT-W
Not Recommended for New Designs
BR93L46FVT-W
1KBit, MicroWire BUS, Low Power Serial EEPROM
Not Recommended for New Designs
BR93L46FVT-W
1KBit, MicroWire BUS, Low Power Serial EEPROM
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BR93L46FVT-W
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | BR93L46FVT-WE2 | BR93G46FVT-3GE2 |
Similar Level | - | Same Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | TSSOP-B8 | TSSOP-B8 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Series | BR93L-W | BR93G-3 |
I/F | MicroWire BUS(3-Wire) | MicroWire BUS(3-Wire) |
Density [bit] | 1K | 1K |
Vcc (Min.) [V] | 1.8 | 1.7 |
Vcc (Max.) [V] | 5.5 | 5.5 |
Temperature (Min.)[°C] | -40 | -40 |
Temperature (Max.)[°C] | 85 | 85 |
Package Size [mm] | 3x6.4 (t=1.2) | 3x6.4 (t=1.2) |
Input Frequency (Max.)[Hz] | 2M | 3M |
Write Cycle (Max.)[ms] | 5.0 | 5.0 |
Additional Feature | - | Cu wire bonding. |
Bit Format [Word x Bit] | 64 x 16 | 64 x 16 / 128 x 8 |
Circuit Current (Max.)[mA] | 3.0 | 3.0 |
Standby Current (Max.)[µA] | 2.0 | 2.0 |
Endurance (Max.)[Cycle] | 106 | 106 |
Data Retention (Max.)[Year] | 40 | 40 |
![Loading](/o/rohm-new-theme/images/rohm-theme/ajax-loader.gif)
Show / Hide Parameters
X