ROHM Product Detail

BR93G46FJ-5 (Under Development)
1KBit, MicroWire BUS, Low Power Serial EEPROM

BR93G46FJ-5 is a 1 Kbit serial EEPROM of serial 3-line interface method. They are 16 bit organization and CS PIN is the first PIN in their PIN configuration.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | BR93G46FJ-5E2
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Series

BR93G-5

Density [bit]

1K

Bit Format [Word x Bit]

64 x 16

Vcc(Min.)[V]

1.7

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

3

Standby Current (Max.)[μA]

2.5

Write Cycle (Max.)[ms]

5

Input Frequency (Max.)[Hz]

3M

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

40

I/F

MicroWire BUS(3-Wire)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.9x6.0 (t=1.65)

Find Similar

Features:

  • 3-line Communications of Chip Select, Serial Clock, Serial Data Input/Output (the case where input and output are shared)
  • Bit Format:64 x 16 bit
  • Address Auto Increment Function at Read Operation
  • Prevention of Write Mistake
    Write Prohibition at Power On
    Write Prohibition by Command Code
    Write Mistake Prevention Circuit at Low Voltage
  • Auto Erase and Auto End Function at Programming Cycle
  • Data Set to FFFFh on All Addresses at Shipment
X

Most Viewed