ROHM Product Detail

Not Recommended for New Designs BR24T04FVM-W
4KBit, I²C BUS, Low Power Serial EEPROM

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BR24T04FVM-W

Part Number
BR24T04FVM-W
BR24T04FVM-W
BR24G04FVM-5
BR24G04FVM-5
Ordering Part Number BR24T04FVM-WTR BR24G04FVM-5TR
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package MSOP8 MSOP8
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Series BR24T-W BR24G-5
I/F I2C BUS(2-Wire) I2C BUS(2-Wire)
Density [bit] 4K 4K
Vcc (Min.) [V] 1.6 1.6
Vcc (Max.) [V] 5.5 5.5
Temperature (Min.)[°C] -40 -40
Temperature (Max.)[°C] 85 85
Package Size [mm] 4.0x2.9 (t=0.9) 4.0x2.9 (t=0.9)
Input Frequency (Max.)[Hz] 400k 1M
Write Cycle (Max.)[ms] 5.0 3.5
Bit Format [Word x Bit] 512 x 8 512 x 8
Circuit Current (Max.)[mA] 2.0 1.0
Standby Current (Max.)[µA] 2.0 2.5
Endurance (Max.)[Cycle] 106 4x106
Data Retention (Max.)[Year] 40 200
X

Most Viewed