Not Recommended for New Designs
BR24S16F-W
16KBit, I²C BUS, Low Power Serial EEPROM
Not Recommended for New Designs
BR24S16F-W
16KBit, I²C BUS, Low Power Serial EEPROM
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BR24S16F-W
Part Number |
![]() |
![]() |
![]() |
---|---|---|---|
Ordering Part Number | BR24S16F-WE2 | BR24G16FJ-5E2 | BR24G16F-3GTE2 |
Similar Level | - | Same Pinout | Same Package |
Data Sheet | |||
Supply Status | Not Recommended for New Designs | Recommended | Active |
Package | SOP8 | SOP-J8 | SOP8 |
Unit Quantity | 2500 | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 | 2500 |
Packing Type | Taping | Taping | Taping |
RoHS | Yes | Yes | Yes |
Series | BR24S-W | BR24G-5 | BR24G-3 |
I/F | I2C BUS(2-Wire) | I2C BUS(2-Wire) | I2C BUS(2-Wire) |
Density [bit] | 16K | 16K | 16K |
Vcc (Min.) [V] | 1.7 | 1.6 | 1.6 |
Vcc (Max.) [V] | 5.5 | 5.5 | 5.5 |
Temperature (Min.)[°C] | -40 | -40 | -40 |
Temperature (Max.)[°C] | 85 | 85 | 85 |
Package Size [mm] | 5x6.2 (t=1.71) | 4.9x6 (t=1.65) | 5x6.2 (t=1.71) |
Input Frequency (Max.)[Hz] | 400k | 1M | 400k |
Write Cycle (Max.)[ms] | 5.0 | 3.5 | 5.0 |
Additional Feature | - | - | Cu wire bonding. |
Bit Format [Word x Bit] | 2K x 8 | 2K x 8 | 2K x 8 |
Circuit Current (Max.)[mA] | 2.0 | 1.0 | 2.0 |
Standby Current (Max.)[µA] | 2.0 | 2.5 | 2.0 |
Endurance (Max.)[Cycle] | 106 | 4x106 | 106 |
Data Retention (Max.)[Year] | 40 | 200 | 40 |
![Loading](/o/rohm-new-theme/images/rohm-theme/ajax-loader.gif)
Show / Hide Parameters
X