2D/3D/CAD
- SSOP-B8 Footprint / Symbol
ROHM recommends BR24G08FV-3 for new design.
Series
BR24S-W
Grade
Standard
I/F
I2C BUS(2-Wire)
Density [bit]
8k
Bit Format [Word x Bit]
1k x 8
Package
SSOP-B8
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Vcc(Min.)[V]
1.7
Vcc(Max.)[V]
5.5
Circuit Current (Max.)[mA]
2.0
Standby Current (Max.)[μA]
2.0
Write Cycle (Max.)[ms]
5.0
Input Frequency (Max.)[Hz]
400k
Endurance (Max.)[Cycle]
106
Data Retention (Max.)[Year]
40