ROHM Product Detail

Not Recommended for New Designs BR24G32FVM-3
32KBit, I²C BUS, Low Power Serial EEPROM

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BR24G32FVM-3

Part Number
BR24G32FVM-3
BR24G32FVM-3
BR24G32FVM-5
BR24G32FVM-5
Ordering Part Number BR24G32FVM-3GTTR BR24G32FVM-5TR
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package MSOP8 MSOP8
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Series BR24G-3 BR24G-5
I/F I2C BUS(2-Wire) I2C BUS(2-Wire)
Density [bit] 32K 32K
Vcc (Min.) [V] 1.6 1.6
Vcc (Max.) [V] 5.5 5.5
Temperature (Min.)[°C] -40 -40
Temperature (Max.)[°C] 85 85
Package Size [mm] 4.0x2.9 (t=0.9) 4.0x2.9 (t=0.9)
Input Frequency (Max.)[Hz] 400k 1M
Write Cycle (Max.)[ms] 5.0 5.0
Additional Feature Cu wire bonding. -
Bit Format [Word x Bit] 4K x 8 4K x 8
Circuit Current (Max.)[mA] 2.0 2.0
Standby Current (Max.)[µA] 2.0 2.5
Endurance (Max.)[Cycle] 106 4x106
Data Retention (Max.)[Year] 40 200
X

Most Viewed