ROHM Product Detail
Not Recommended for New Designs
BR24G128FVJ-3
128KBit, I²C BUS, Low Power Serial EEPROM
Not Recommended for New Designs
BR24G128FVJ-3
128KBit, I²C BUS, Low Power Serial EEPROM
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BR24G128FVJ-3
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | BR24G128FVJ-3GTE2 | BR24G128FVM-5TR |
Similar Level | - | Same Pinout |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | TSSOP-B8J | MSOP8 |
Unit Quantity | 2500 | 3000 |
Minimum Packing Quantity | 2500 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Series | BR24G-3 | BR24G-5 |
I/F | I2C BUS(2-Wire) | I2C BUS(2-Wire) |
Density [bit] | 128K | 128K |
Vcc (Min.) [V] | 1.6 | 1.6 |
Vcc (Max.) [V] | 5.5 | 5.5 |
Temperature (Min.)[°C] | -40 | -40 |
Temperature (Max.)[°C] | 85 | 85 |
Package Size [mm] | 3.0x4.9 (t=1.1) | 4.0x2.9 (t=0.9) |
Input Frequency (Max.)[Hz] | 400k | 1M |
Write Cycle (Max.)[ms] | 5.0 | 5.0 |
Additional Feature | Cu wire bonding. | - |
Bit Format [Word x Bit] | 16K x 8 | 16K x 8 |
Circuit Current (Max.)[mA] | 2.5 | 2.0 |
Standby Current (Max.)[µA] | 2.0 | 2.5 |
Endurance (Max.)[Cycle] | 106 | 4x106 |
Data Retention (Max.)[Year] | 40 | 200 |

Show / Hide Parameters
X