ROHM Product Detail

Not Recommended for New Designs BR24G02NUX-3
2KBit, I²C BUS, Low Power Serial EEPROM

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BR24G02NUX-3TTR
Package | VSON008X2030
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes
MSL | 1

Specifications:

Series

BR24G-3

Density [bit]

2K

Bit Format [Word x Bit]

256 x 8

Comment

Cu wire bonding.

Vcc(Min.)[V]

1.6

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

2

Standby Current (Max.)[μA]

2

Write Cycle (Max.)[ms]

5

Input Frequency (Max.)[Hz]

400k

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

40

I/F

I2C BUS(2-Wire)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.0x3.0 (t=0.6)

Features:

  • Completely Conforming to the World Standard I²C BUS.
    All Controls Available by 2 Ports of Serial Clock (SCL) and Serial Data (SDA)
  • Other Devices than EEPROM can be Connected to the Same Port, Saving Microcontroller Port
  • 1.6V to 5.5V Single Power Source Operation Most Suitable for Battery Use
  • 1.6V to 5.5V Wide Limit of Operating Voltage, Possible FAST MODE 400KHz Operation
  • Up to 8 Byte in Page Write Mode
  • Bit Format 256 x 8
  • Self-timed Programming Cycle
  • Low Current Consumption
  • Prevention of Write Mistake
    Write (Write Protect) Function Added
    Prevention of Write Mistake at Low Voltage
  • More than 1 Million Write Cycles
  • More than 40 Years Data Retention
  • Noise Filter Built in SCL / SDA Terminal
  • Initial Delivery State FFh
X

Most Viewed