ROHM Product Detail

Not Recommended for New Designs BR24G01NUX-3
1KBit, I²C BUS, Low Power Serial EEPROM

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BR24G01NUX-3TTR
Package | VSON008X2030
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes
MSL | 1

Specifications:

Series

BR24G-3

Density [bit]

1K

Bit Format [Word x Bit]

128 x 8

Comment

Cu wire bonding.

Vcc(Min.)[V]

1.6

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

2

Standby Current (Max.)[μA]

2

Write Cycle (Max.)[ms]

5

Input Frequency (Max.)[Hz]

400k

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

40

I/F

I2C BUS(2-Wire)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.0x3.0 (t=0.6)

Features:

  • Completely conforming to the world standard I²C BUS. All controls available by 2 ports of serial clock (SCL) and serial data (SDA)
  • Other devices than EEPROM can be connected to the same port, saving microcontroller port
  • 1.6V to 5.5V Single Power Source Operation most suitable for battery use
  • 1.6V to 5.5V wide limit of operating voltage, possible FAST MODE 400KHz operation
  • Page Write Mode useful for initial value write at factory shipment
  • Self-timed Programming Cycle
  • Low Current Consumption
  • Prevention of Write Mistake
  • More than 1 million write cycles
  • More than 40 years data retention
  • Noise filter built in SCL / SDA terminal
  • Initial delivery state FFh
X

Most Viewed