ROHM Product Detail

Not Recommended for New Designs BR24G01FV-3
1KBit, I²C BUS, Low Power Serial EEPROM

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BR24G01FV-3

Part Number
BR24G01FV-3
BR24G01FV-3
BR24G02FVT-5
BR24G02FVT-5
Ordering Part Number BR24G01FV-3GTE2 BR24G02FVT-5E2
Similar Level - Same Pinout
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package SSOP-B8 TSSOP-B8
Unit Quantity 2500 3000
Minimum Packing Quantity 2500 3000
Packing Type Taping Taping
RoHS Yes Yes
Series BR24G-3 BR24G-5
I/F I2C BUS(2-Wire) I2C BUS(2-Wire)
Density [bit] 1K 2K
Vcc (Min.) [V] 1.6 1.6
Vcc (Max.) [V] 5.5 5.5
Temperature (Min.)[°C] -40 -40
Temperature (Max.)[°C] 85 85
Package Size [mm] 3.0x6.4 (t=1.35) 3.0x6.4 (t=1.2)
Input Frequency (Max.)[Hz] 400k 1M
Write Cycle (Max.)[ms] 5.0 3.5
Additional Feature Cu wire bonding. -
Bit Format [Word x Bit] 128 x 8 256 x 8
Circuit Current (Max.)[mA] 2.0 1.0
Standby Current (Max.)[µA] 2.0 2.5
Endurance (Max.)[Cycle] 106 4x106
Data Retention (Max.)[Year] 40 200
X

Most Viewed