ROHM Product Detail

Not Recommended for New Designs BR24A02F-WLB(H2)
2KBit, I²C BUS, Serial EEPROM (105℃ Operation)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BR24A02F-WLBH2
Package | SOP8
Packing Type | Taping
Unit Quantity | 250
Minimum Package Quantity | 250
RoHS | Yes
MSL | 1

Specifications:

Series

BR24A-WLB

Density [bit]

2K

Bit Format [Word x Bit]

256 x 8

Vcc(Min.)[V]

2.5

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

2

Standby Current (Max.)[μA]

2

Write Cycle (Max.)[ms]

5

Input Frequency (Max.)[Hz]

400k

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

40

I/F

I2C BUS(2-Wire)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

5.0x6.2 (t=1.71)

Features:

· Long time support a product for Industrial applications.
· Completely conforming to I²C BUS
· Wide operating voltage range:2.5 to 5.5V
· Data rewrite up to 1,000,000times
X

Most Viewed