ROHM Product Detail

BR93H46FJ-5C (Under Development)
1Kbit, MicroWire BUS, Serial EEPROM for Automotive (125℃ Operation)

BR93H46FJ-5C is a 1 Kbit serial EEPROM of serial 3-line interface method.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BR93H46FJ-5CE2
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Series

BR93H-5C

Density [bit]

1K

Bit Format [Word x Bit]

64 x 16

Vcc(Min.)[V]

2.5

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

3

Standby Current (Max.)[μA]

10

Write Cycle (Max.)[ms]

4

Input Frequency (Max.)[Hz]

2M

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

100

I/F

MicroWire BUS(3-Wire)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4.9x6.0 (t=1.65)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • Functional Safety Supportive Automotive Products
  • Conforming to MicroWire BUS
  • Bit Format:64 x 16 bit
  • Address Auto Increment Function at Read Operation
  • Prevention of Write Mistake
    Write Prohibition at Power On
    Write Prohibition by Command Code
    Write Mistake Prevention Circuit at Low Voltage
  • Auto Erase and Auto End Function at Programming Cycle
  • Data Set to FFFFh on All Addresses at Shipment
X

Most Viewed