ROHM Product Detail
Not Recommended for New Designs
BR24T512FVT-3AM
512KBit, I²C BUS, Low Power Serial EEPROM for Automotive
BR24T512FVT-3AM
Not Recommended for New Designs
BR24T512FVT-3AM
512KBit, I²C BUS, Low Power Serial EEPROM for Automotive
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BR24T512FVT-3AM
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | BR24T512FVT-3AME2 | BR24H512FVT-5ACE2 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | TSSOP-B8 | TSSOP-B8 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Series | BR24T-3AM | BR24H-5AC |
I/F | I2C BUS(2-Wire) | I2C BUS(2-Wire) |
Density [bit] | 512K | 512K |
Vcc (Min.) [V] | 1.7 | 1.7 |
Vcc (Max.) [V] | 5.5 | 5.5 |
Temperature (Min.)[°C] | -40 | -40 |
Temperature (Max.)[°C] | 85 | 125 |
Package Size [mm] | 3.0x6.4 (t=1.2) | 3.0x6.4 (t=1.2) |
Input Frequency (Max.)[Hz] | 1M | 1M |
Write Cycle (Max.)[ms] | 5.0 | 3.5 |
Bit Format [Word x Bit] | 64K x 8 | 64K x 8 |
Circuit Current (Max.)[mA] | 2.0 | 3.0 |
Standby Current (Max.)[µA] | 3.0 | 20.0 |
Endurance (Max.)[Cycle] | 106 | 4×10^6 |
Data Retention (Max.)[Year] | 40 | 100 |
Common Standard | AEC-Q100 (Automotive Grade) | AEC-Q100 (Automotive Grade) |

Show / Hide Parameters
X