ROHM Product Detail

BR24H04ANUX-5AC
4KBit, I²C BUS, High Speed Write Cycle, High Endurance, Serial EEPROM for Automotive (125℃ Operation)

BR24H04xxx-5AC Series is a 4Kbit serial EEPROM of I²C BUS Interface.

Product Detail

 
Part Number | BR24H04ANUX-5ACTR
Status | Recommended
Package | VSON08AX2030
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes
MSL | 1
Product Longevity Program | 10 Years

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Series

BR24H-5AC

Density [bit]

4K

Bit Format [Word x Bit]

512 x 8

Vcc(Min.)[V]

1.7

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

1.7

Standby Current (Max.)[μA]

10

Write Cycle (Max.)[ms]

3.5

Input Frequency (Max.)[Hz]

1M

Endurance (Max.)[Cycle]

4x106

Data Retention (Max.)[Year]

100

I/F

I2C BUS(2-Wire)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

2.0x3.0 (t=0.6)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • All Controls Available by 2 Ports of Serial Clock (SCL) and Serial Data (SDA)
  • 1.7V to 5.5V Wide Limit of Operating Voltage, Possible 1 MHz Operation
  • Page Write Mode 16Byte
  • Bit Format 512 x 8bit
  • Low Current Consumption
  • Prevention of Miswriting
    WP (Write Protect)Function Added
    Prevention of Miswriting at Low Voltage
  • Noise Filter Built in SCL/SDA Pin
  • Initial Delivery State FFh
X

Most Viewed