ROHM Product Detail

SMLP34RGBN1W
PICOLED™ series, RGB chip LED

This product is a 4pin type product. ROHM's PICOLED™ series takes advantage of its ultra-compact and ultra-thin size to generate ultra-fine matrices that defy conventional wisdom. It raises the potential for expression to the utmost limit. It is also an indispensable mainstay for the miniaturization and thinning of sets in the future.

Product Detail

 
Part Number | SMLP34RGBN1W3
Status | Recommended
Package | SMLP34
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Package Type

Triple Color / Mini-mold

LED Type

Standard

Application

Wearable, Amusement

Package size[mm]

1.0x1.0 (t=0.2)

Emitting color

Red / Green / Blue

Dominant wave-length λD(Multi)(Typ.)[nm]

624 / 527 / 470

Luminous Intensity(Multi)(Typ.)[mcd]

80 / 220 / 60

Number of Brightness Rank

8

Forward Voltage VF (Typ.) [V]

1.9 / 2.9 / 3.0

IF @ VF [mA]

5

Chip Structure

AIGaInP / InGaN

Power Dissipation [mW]

35

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF66003
    • Compact NFC Wireless Charge with 300mW Output
    • ML7661-EVK-001 is equipped with the power transmitting side LSI ML7661, and ML7660-EVK-001 is equipped with the power receiving side LSI ML7660. By facing the antenna, it is possible to output a power supply of 300mW. Wireless battery charging can be achieved in a small space.

      The antenna is a product of Amphenol.
      Datasheet Download:

      For any inquiries related to antennas, kindly use the inquiry form provided below.
      Amphenol Website Contact Form

X

Most Viewed