MSL0601RGBU
Small and high Brightness side-view RGB LED

MSL06 series is a compact, low-profile reflector type, side-emitting RGB chip LED. Its high brightness in spite of its small size can contribute to the miniaturization and low profile of the set.

Product Detail

 
Part Number | MSL0601RGBU1
Status | Recommended
Package | MSL0601
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Type

Triple Color / Side-view

LED Type

High Brightness

Application

Home Appliance, Industrial Equipment, Healthcare, Amusement

Package size[mm]

2.9x1.35 (t=1.0)

Emitting color

Red / Green / Blue

Dominant wave-length λD(Multi)(Typ.)[nm]

624 / 527 / 470

Luminous Intensity(Multi)(Typ.)[mcd]

700 / 1250 / 360

Number of Brightness Rank

1

Forward Voltage VF (Typ.) [V]

2.1 / 3.3 / 3.2

IF @ VF [mA]

20

Chip Structure

AIGaInP / InGaN

Power Dissipation [mW]

300

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

  • Small and high Brightness side-view RGB LED
  • Thin package of only 1.0mm
X

Most Viewed