ROHM Product Detail

SMLZN4EGT(A)
High brightness chip LED with reflector

ROHM's chip LED lineup consists of standard type, top-view type, side-view type and reverse-mount type.

Product Detail

 
Part Number | SMLZN4EGTT86A
Status | Recommended
Package | SML-Z1/Z2/ZN
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Package Type

Reflector

LED Type

High Brightness

Application

Industrial Equipment

Package size[mm]

3.5x2.8 (t=1.9)

Emitting color

Green

Luminous Intensity(Single)(Typ.)[mcd]

1500

Dominant wave-length λD(Single)(Typ.)[nm]

528

Forward Voltage VF (Typ.) [V]

3.4

IF @ VF [mA]

20

Chip Structure

InGaN

Power Dissipation [mW]

120

Operating Temperature[°C]

-40 to 100

Storage Temperature [°C]

-40 to 100

Find Similar
X

Most Viewed