ROHM Product Detail
Obsolete
SMLA12WBC7W
Mini-mold side view chip LED
Obsolete
SMLA12WBC7W
Mini-mold side view chip LED
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For SMLA12WBC7W
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | SMLA12WBC7W1 | SMLA12WBN7W1 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Obsolete | Active |
Package | SML-A12 | SML-A12 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Type | Side-view | Side View (Mold) |
LED Type | Standard | Standard |
Application | Home Appliance, Industrial Equipment | Home Appliance, Industrial Equipment |
Package size[mm] | 1.6x1.15 (t=0.55) | 1.6x1.15 (t=0.55) |
Emitting color | White | White |
Luminous Intensity(Single)(Typ.)[mcd] | 56.0 | 56.0 |
Number of Brightness Rank | 4 | - |
Forward Voltage V F (Typ.) [V] | 2.9 | 2.9 |
I F @ V F [mA] | 5 | - |
Chromaticity coordinates(x,y) | (0.30, 0.30) | (0.3, 0.33) |
Chip Structure | InGaN | InGaN |
Power Dissipation [mW] | 33 | 33 |
Operating Temperature[°C] | -40 to 85 | -40 to 85 |
Storage Temperature [°C] | -40 to 100 | -40 to 100 |

Show / Hide Parameters
X