ROHM Product Detail

SML-811UT(A)
Reverse mount available Red Chip LED

SML-81 series is a chip LED that can be mounted on the back.

Product Detail

 
Part Number | SML-811UTT86A
Status | Recommended
Package | SML-81/81
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Package Type

Mold

LED Type

Reverse Mount Available

Application

Home Appliance, Industrial Equipment

Package size[mm]

3.4x1.25 (t=1.1)

Emitting color

Red

Luminous Intensity(Single)(Typ.)[mcd]

22.4

Number of Brightness Rank

6

Dominant wave-length λD(Single)(Typ.)[nm]

620

Forward Voltage VF (Typ.) [V]

2

IF @ VF [mA]

10

Chip Structure

AlGaInP

Power Dissipation [mW]

62

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar

Similar Products

 

Different Grade

SML-811UT(C)   Grade| Automotive StatusRecommended

X

Most Viewed