SML-811UT(C)
Automotive, Reverse mount available Red chip LED

SML-81(C) series is an automotive grade Reverse mount chip LED compliant with AEC-Q101.

Product Detail

 
Part Number | SML-811UTT86C
Status | Recommended
Package | SML-81 Automotive
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Package Type

Reverse mount available

LED Type

Standard

Application

Car Interior

Package size[mm]

3.4x1.25 (t=1.1)

Emitting color

Red

Luminous Intensity(Single)(Typ.)[mcd]

22.4

Number of Brightness Rank

6

Dominant wave-length λD(Single)(Typ.)[nm]

620

Forward Voltage VF (Typ.) [V]

2

IF @ VF [mA]

10

Chip Structure

AlGaInP

Power Dissipation [mW]

62

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Reverse-mount available type
  • AEC-Q101 Qualified

Similar Products

 

Different Grade

SML-811UT(A)   Grade| Standard StatusRecommended
X

Most Viewed