ROHM Product Detail

CSL1101WBAW
Industry standard 0603 Size, Low brightness Reflector Type White LED

CSL11 series is an industry-standard small 1608 Size and reflector-type white LED.

Product Detail

 
Part Number | CSL1101WBAW1
Status | Recommended
Package | CSL1101
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Package Type

Reflector

LED Type

Low Brightness

Package size[mm]

1.6x0.8 (t=0.55)

Emitting color

White

Luminous Intensity(Single)(Typ.)[mcd]

155

Number of Brightness Rank

4

Chromaticity coordinates(x,y)

(0.282,0.249)

Forward Voltage VF (Typ.) [V]

2.9

IF @ VF [mA]

20

Chip Structure

InGaN

Power Dissipation [mW]

68

Operating Temperature[°C]

-40 to 110

Storage Temperature [°C]

-40 to 110

Find Similar

Similar Products

 

Different Grade

CSL1101WBAW(C)   Grade| Automotive StatusRecommended
CSL1101WBAW(C)   Grade| Automotive StatusRecommended

Videos & Catalogs

 
Loading...
X

Most Viewed