ROHM Product Detail

RLD65PZX3
650nm Red Single Mode Laser Diode

ROHM's 650nm low power laser diodes command a large market share-a testament to their high reliability. The wide range of outputs can respond to a variety of needs.

Product Detail

 
Part Number | RLD65PZX3 (RLD65PZX3-00A for Sample)
Status | Active
Package | φ5.6mm CAN
Packing Type | Tray
Unit Quantity | 500
Minimum Package Quantity | 500
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Application

Sensor, Barcode Scanner, Leveling, Ranging

Wave-length λ(Min.)[nm]

650

Wave-length λ(Typ.)[nm]

658

Wave-length λ(Max.)[nm]

666

Optical Output Po(Max.)[mW]

12

LD Reverse Voltage(Max.)[V]

2

PinPD Reverse Voltage(Max.)[V]

20

Optical Output Condition Po(Typ.)[mW]

10

Threshold Current Ith(Min.)[mA]

-

Threshold Current Ith(Typ.)[mA]

25

Threshold Current Ith(Max.)[mA]

35

Operating Current Iop(Min.)[mA]

-

Operating Current Iop(Typ.)[mA]

42

Operating Current Iop(Max.)[mA]

55

Operating Voltage Vop(Min.)[V]

-

Operating Voltage Vop(Typ.)[V]

2.3

Operating Voltage Vop(Max.)[V]

2.7

Output Efficiency η(Min.)[W/A]

0.4

Output Efficiency η(Typ.)[W/A]

0.6

Output Efficiency η(Max.)[W/A]

1

Monitor Current Im(Min.)[mA]

0.08

Monitor Current Im(Typ.)[mA]

0.2

Monitor Current Im(Max.)[mA]

0.5

Beam Divergence θ//(Min.)[deg]

6

Beam Divergence θ//(Typ.)[deg]

8.5

Beam Divergence θ//(Max.)[deg]

12

Beam Divergence θ⊥(Min.)[deg]

24

Beam Divergence θ⊥(Typ.)[deg]

28

Beam Divergence θ⊥(Max.)[deg]

34

Beam Tolerance ⊿θ//(Min.)[deg]

-3

Beam Tolerance ⊿θ//(Typ.)[deg]

0

Beam Tolerance ⊿θ//(Max.)[deg]

3

Beam Tolerance ⊿θ⊥(Min.)[deg]

-4

Beam Tolerance ⊿θ⊥(Typ.)[deg]

0

Beam Tolerance ⊿θ⊥(Max.)[deg]

4

Emission Point Accuracy ⊿XYZ(Min.)[µm]

-100

Emission Point Accuracy ⊿XYZ(Typ.)[µm]

0

Emission Point Accuracy ⊿XYZ(Max.)[µm]

100

Emission Point Distance(Typ.)[µm]

0

Polarity

P(LD Cathode / PD Anode)

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

70

Package Size [mm]

φ5.6

Find Similar

Features:

  • 650nm Red
  • Single Mode
  • Industry standard φ5.6 metal stem
  • Higher ESD
X

Most Viewed