Product Detail

 
Part Number | RLD65NZX1 (RLD65NZX1-00A for Sample)
Status | Recommended
Package | φ5.6mm CAN
Packing Type | Tray
Unit Quantity | 500
Minimum Package Quantity | 500
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Application

Sensor, Barcode Scanner, Leveling, Ranging

Wave-length λ(Min.)[nm]

655

Wave-length λ(Typ.)[nm]

663

Wave-length λ(Max.)[nm]

670

Optical Output Po(Max.)[mW]

10

LD Reverse Voltage(Max.)[V]

2

PinPD Reverse Voltage(Max.)[V]

20

Optical Output Condition Po(Typ.)[mW]

7

Threshold Current Ith(Typ.)[mA]

15

Threshold Current Ith(Max.)[mA]

30

Operating Current Iop(Typ.)[mA]

24

Operating Current Iop(Max.)[mA]

40

Operating Voltage Vop(Typ.)[V]

2.3

Operating Voltage Vop(Max.)[V]

2.8

Output Efficiency η(Min.)[W/A]

0.5

Output Efficiency η(Typ.)[W/A]

0.85

Output Efficiency η(Max.)[W/A]

1.2

Monitor Current Im(Min.)[mA]

0.15

Monitor Current Im(Typ.)[mA]

0.3

Monitor Current Im(Max.)[mA]

0.6

Beam Divergence θ//(Min.)[deg]

7

Beam Divergence θ//(Typ.)[deg]

9

Beam Divergence θ//(Max.)[deg]

13

Beam Divergence θ⊥(Min.)[deg]

20

Beam Divergence θ⊥(Typ.)[deg]

27

Beam Divergence θ⊥(Max.)[deg]

35

Beam Tolerance ⊿θ//(Min.)[deg]

-3

Beam Tolerance ⊿θ//(Typ.)[deg]

0

Beam Tolerance ⊿θ//(Max.)[deg]

3

Beam Tolerance ⊿θ⊥(Min.)[deg]

-4

Beam Tolerance ⊿θ⊥(Typ.)[deg]

0

Beam Tolerance ⊿θ⊥(Max.)[deg]

4

Emission Point Accuracy ⊿XYZ(Min.)[µm]

-100

Emission Point Accuracy ⊿XYZ(Typ.)[µm]

0

Emission Point Accuracy ⊿XYZ(Max.)[µm]

100

Polarity

N(LD Anode / PD Cathode)

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

80

Package Size [mm]

φ5.6

Find Similar

Features:

  • 650nm Red
  • Single Mode
  • Industry standard φ5.6 metal stem
  • High heat resistance

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

X

Most Viewed