ROHM Product Detail

RLD65NZN5
650nm Red Single Mode Laser Diode

RLD65NZN5 is 650nm single mode Laser Diode for Laser printer.

Product Detail

 
Part Number | RLD65NZN5 (RLD65NZN5-00A for Sample)
Status | Active
Package | φ5.6mm CAN
Packing Type | Tray
Unit Quantity | 500
Minimum Package Quantity | 500
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Application

Laser printer

Wave-length λ(Min.)[nm]

650

Wave-length λ(Typ.)[nm]

660

Wave-length λ(Max.)[nm]

670

Optical Output Po(Max.)[mW]

10

LD Reverse Voltage(Max.)[V]

2

PinPD Reverse Voltage(Max.)[V]

20

Optical Output Condition Po(Typ.)[mW]

7

Threshold Current Ith(Min.)[mA]

5

Threshold Current Ith(Typ.)[mA]

11

Threshold Current Ith(Max.)[mA]

20

Operating Current Iop(Typ.)[mA]

20

Operating Current Iop(Max.)[mA]

45

Operating Voltage Vop(Typ.)[V]

2.25

Operating Voltage Vop(Max.)[V]

2.6

Output Efficiency η(Min.)[W/A]

0.4

Output Efficiency η(Typ.)[W/A]

0.75

Output Efficiency η(Max.)[W/A]

1

Monitor Current Im(Min.)[mA]

0.3

Monitor Current Im(Typ.)[mA]

0.65

Monitor Current Im(Max.)[mA]

1.2

Beam Divergence θ//(Min.)[deg]

6

Beam Divergence θ//(Typ.)[deg]

9

Beam Divergence θ//(Max.)[deg]

12

Beam Divergence θ⊥(Min.)[deg]

20

Beam Divergence θ⊥(Typ.)[deg]

25

Beam Divergence θ⊥(Max.)[deg]

30

Beam Tolerance ⊿θ//(Min.)[deg]

-3

Beam Tolerance ⊿θ//(Typ.)[deg]

0

Beam Tolerance ⊿θ//(Max.)[deg]

3

Beam Tolerance ⊿θ⊥(Min.)[deg]

-4

Beam Tolerance ⊿θ⊥(Typ.)[deg]

0

Beam Tolerance ⊿θ⊥(Max.)[deg]

4

Emission Point Accuracy ⊿XYZ(Min.)[µm]

-100

Emission Point Accuracy ⊿XYZ(Typ.)[µm]

0

Emission Point Accuracy ⊿XYZ(Max.)[µm]

100

Polarity

N(LD Anode / PD Cathode)

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

60

Package Size [mm]

φ5.6

Find Similar

Features:

  • 650nm Red
  • Single Mode
  • Φ5.6 metal stem
X

Most Viewed