ROHM Product Detail

RLD2BPNG5
780nm Invisible 2beam Laser Diode

This can be widely used as a light source for Laser printers and also as a versatile laser light source.

Product Detail

 
Part Number | RLD2BPNG5 (RLD2BPNG5-00A for Sample)
Status | Active
Package | φ5.6mm CAN (4PIN)
Packing Type | Tray
Unit Quantity | 500
Minimum Package Quantity | 500
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Application

Laser printer

Wave-length λ(Min.)[nm]

780

Wave-length λ(Typ.)[nm]

792

Wave-length λ(Max.)[nm]

800

Optical Output Po(Max.)[mW]

25

LD Reverse Voltage(Max.)[V]

2

PinPD Reverse Voltage(Max.)[V]

20

Optical Output Condition Po(Typ.)[mW]

25

Threshold Current Ith(Min.)[mA]

6

Threshold Current Ith(Typ.)[mA]

10

Threshold Current Ith(Max.)[mA]

20

Operating Current Iop(Typ.)[mA]

42

Operating Current Iop(Max.)[mA]

55

Operating Voltage Vop(Typ.)[V]

1.8

Operating Voltage Vop(Max.)[V]

2.4

Output Efficiency η(Min.)[W/A]

0.5

Output Efficiency η(Typ.)[W/A]

0.8

Output Efficiency η(Max.)[W/A]

1

Monitor Current Im(Min.)[mA]

0.3

Monitor Current Im(Typ.)[mA]

0.7

Monitor Current Im(Max.)[mA]

1.5

Beam Divergence θ//(Min.)[deg]

7

Beam Divergence θ//(Typ.)[deg]

9.5

Beam Divergence θ//(Max.)[deg]

13

Beam Divergence θ⊥(Min.)[deg]

22

Beam Divergence θ⊥(Typ.)[deg]

27.5

Beam Divergence θ⊥(Max.)[deg]

35

Beam Tolerance ⊿θ//(Min.)[deg]

-2

Beam Tolerance ⊿θ//(Typ.)[deg]

0

Beam Tolerance ⊿θ//(Max.)[deg]

2

Beam Tolerance ⊿θ⊥(Min.)[deg]

-3

Beam Tolerance ⊿θ⊥(Typ.)[deg]

0

Beam Tolerance ⊿θ⊥(Max.)[deg]

3

Emission Point Accuracy ⊿XYZ(Min.)[µm]

-80

Emission Point Accuracy ⊿XYZ(Typ.)[µm]

0

Emission Point Accuracy ⊿XYZ(Max.)[µm]

80

Emission Point Distance(Typ.)[µm]

30

Polarity

N(LD Anode / LD Anode / PD Cathode)

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

60

Package Size [mm]

φ5.6

Find Similar

Features:

  • 780nm Invisible 2beam
  • Single Mode
  • Φ5.6 metal stem
X

Most Viewed