RLD94PZJ5
940nm 285mW Invisible Multi Mode Laser Diode

RLD94PZJ5 is 940nm multi mode Laser Diode for Motion Sensor, 3D Depth Sensor.

Product Detail

 
Part Number | RLD94PZJ5 (RLD94PZJ5-00A for Sample)
Status | Recommended
Package | φ5.6mm CAN
Unit Quantity | 500
Minimum Package Quantity | 500
Packing Type | Tray
RoHS | Yes

Specifications:

Application

Motion Sensor for Gesture Control, 3D Depth Sensor

Wave-length λ(Min.)[nm]

932

Wave-length λ(Typ.)[nm]

942

Wave-length λ(Max.)[nm]

952

Optical Output Po(Max.)[mW]

285

LD Reverse Voltage(Max.)[V]

2

PinPD Reverse Voltage(Max.)[V]

20

Optical Output Condition Po(Typ.)[mW]

200

Threshold Current Ith(Typ.)[mA]

55

Threshold Current Ith(Max.)[mA]

75

Operating Current Iop(Typ.)[mA]

325

Operating Current Iop(Max.)[mA]

370

Operating Voltage Vop(Typ.)[V]

2.2

Operating Voltage Vop(Max.)[V]

2.7

Output Efficiency η(Min.)[W/A]

0.6

Output Efficiency η(Typ.)[W/A]

0.75

Output Efficiency η(Max.)[W/A]

1.2

Monitor Current Im(Min.)[mA]

0.3

Monitor Current Im(Typ.)[mA]

0.9

Monitor Current Im(Max.)[mA]

1.4

Beam Divergence θ//(Min.)[deg]

15

Beam Divergence θ//(Typ.)[deg]

35

Beam Divergence θ//(Max.)[deg]

46

Beam Divergence θ⊥(Min.)[deg]

23

Beam Divergence θ⊥(Typ.)[deg]

30

Beam Divergence θ⊥(Max.)[deg]

36

Beam Tolerance ⊿θ//(Min.)[deg]

-3

Beam Tolerance ⊿θ//(Typ.)[deg]

0

Beam Tolerance ⊿θ//(Max.)[deg]

3

Beam Tolerance ⊿θ⊥(Min.)[deg]

-4

Beam Tolerance ⊿θ⊥(Typ.)[deg]

0

Beam Tolerance ⊿θ⊥(Max.)[deg]

4

Emission Point Accuracy ⊿XYZ(Min.)[µm]

-100

Emission Point Accuracy ⊿XYZ(Typ.)[µm]

0

Emission Point Accuracy ⊿XYZ(Max.)[µm]

100

Polarity

P(LD Cathode / PD Anode)

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

65

Package Size [mm]

φ5.6

Find Similar

Features:

  • 940nm Infrared
  • Multi mode
  • Industry standard φ5.6 metal stem
X

Most Viewed