ROHM Product Detail

RLD82NZJ1
820nm Invisible Single Mode Laser Diode

For Motion Sensor for Gesture Control, 3D Depth Sensor

Product Detail

 
Part Number | RLD82NZJ1 (RLD82NZJ1-00A for Sample)
Status | Active
Package | φ5.6mm CAN
Packing Type | Tray
Unit Quantity | 500
Minimum Package Quantity | 500
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Application

Motion Sensor for Gesture Control, 3D Depth Sensor

Wave-length λ(Min.)[nm]

812

Wave-length λ(Typ.)[nm]

822

Wave-length λ(Max.)[nm]

832

Optical Output Po(Max.)[mW]

220

LD Reverse Voltage(Max.)[V]

2

PinPD Reverse Voltage(Max.)[V]

20

Optical Output Condition Po(Typ.)[mW]

200

Threshold Current Ith(Typ.)[mA]

50

Threshold Current Ith(Max.)[mA]

70

Operating Current Iop(Typ.)[mA]

255

Operating Current Iop(Max.)[mA]

350

Operating Voltage Vop(Typ.)[V]

2.4

Operating Voltage Vop(Max.)[V]

2.8

Output Efficiency η(Min.)[W/A]

0.7

Output Efficiency η(Typ.)[W/A]

0.95

Output Efficiency η(Max.)[W/A]

1.5

Monitor Current Im(Min.)[mA]

0.1

Monitor Current Im(Typ.)[mA]

0.3

Monitor Current Im(Max.)[mA]

1

Beam Divergence θ//(Min.)[deg]

7

Beam Divergence θ//(Typ.)[deg]

9.5

Beam Divergence θ//(Max.)[deg]

12

Beam Divergence θ⊥(Min.)[deg]

13

Beam Divergence θ⊥(Typ.)[deg]

17

Beam Divergence θ⊥(Max.)[deg]

21

Beam Tolerance ⊿θ//(Min.)[deg]

-3

Beam Tolerance ⊿θ//(Typ.)[deg]

0

Beam Tolerance ⊿θ//(Max.)[deg]

3

Beam Tolerance ⊿θ⊥(Min.)[deg]

-4

Beam Tolerance ⊿θ⊥(Typ.)[deg]

0

Beam Tolerance ⊿θ⊥(Max.)[deg]

4

Emission Point Accuracy ⊿XYZ(Min.)[µm]

-100

Emission Point Accuracy ⊿XYZ(Typ.)[µm]

0

Emission Point Accuracy ⊿XYZ(Max.)[µm]

100

Polarity

N(LD Anode / PD Cathode)

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

60

Package Size [mm]

φ5.6

Find Similar

Features:

  • 820nm Infrared
  • Single Mode
  • Industry standard φ5.6 metal stem
X

Most Viewed