ROHM Product Detail

RLD78MZM7
780nm Infrared Single Mode Laser Diode

ROHM's 780nm high-speed laser diodes are widely used primarily as light sources for laser printers. They are also ideal for use as a general laser light source in sensor application.

Product Detail

 
Part Number | RLD78MZM7 (RLD78MZM7-00A for Sample)
Status | Active
Package | φ5.6mm CAN
Packing Type | Tray
Unit Quantity | 500
Minimum Package Quantity | 500
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Application

Sensor,Laser Printer, Multi Function Printer

Wave-length λ(Min.)[nm]

775

Wave-length λ(Typ.)[nm]

792

Wave-length λ(Max.)[nm]

800

Optical Output Po(Max.)[mW]

20

LD Reverse Voltage(Max.)[V]

2

PinPD Reverse Voltage(Max.)[V]

20

Optical Output Condition Po(Typ.)[mW]

15

Threshold Current Ith(Min.)[mA]

7

Threshold Current Ith(Typ.)[mA]

11

Threshold Current Ith(Max.)[mA]

20

Operating Current Iop(Min.)[mA]

21

Operating Current Iop(Typ.)[mA]

33

Operating Current Iop(Max.)[mA]

63

Operating Voltage Vop(Min.)[V]

1.7

Operating Voltage Vop(Typ.)[V]

1.8

Operating Voltage Vop(Max.)[V]

2.2

Output Efficiency η(Min.)[W/A]

0.35

Output Efficiency η(Typ.)[W/A]

0.65

Output Efficiency η(Max.)[W/A]

1.05

Monitor Current Im(Min.)[mA]

0.3

Monitor Current Im(Typ.)[mA]

0.5

Monitor Current Im(Max.)[mA]

0.9

Beam Divergence θ//(Min.)[deg]

6

Beam Divergence θ//(Typ.)[deg]

8.5

Beam Divergence θ//(Max.)[deg]

12

Beam Divergence θ⊥(Min.)[deg]

20

Beam Divergence θ⊥(Typ.)[deg]

24

Beam Divergence θ⊥(Max.)[deg]

28

Beam Tolerance ⊿θ//(Min.)[deg]

-3

Beam Tolerance ⊿θ//(Typ.)[deg]

0

Beam Tolerance ⊿θ//(Max.)[deg]

3

Beam Tolerance ⊿θ⊥(Min.)[deg]

-4

Beam Tolerance ⊿θ⊥(Typ.)[deg]

0

Beam Tolerance ⊿θ⊥(Max.)[deg]

4

Emission Point Accuracy ⊿XYZ(Min.)[µm]

-100

Emission Point Accuracy ⊿XYZ(Typ.)[µm]

0

Emission Point Accuracy ⊿XYZ(Max.)[µm]

100

Emission Point Distance(Typ.)[µm]

0

Polarity

M(LD Cathode / PD Cathode)

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

60

Package Size [mm]

φ5.6

Find Similar

Features:

  • 780nm Infrared
  • Single Mode
  • Industry standard φ5.6 metal stem
X

Most Viewed